74LVC1G57
CONFIGURABLE MULTIPLE-FUNCTION GATE
Description
The 74LVC1G57 is a single 3-input positive configurable multiple function gate with a standard totem pole output. The output state is determined by eight patterns of 3-bit input. The user can chose the logic functions AND, OR, NAND, NOR, XNOR, inverter or non-inverting buffer. All inputs can be connected to ground or Vcc as required. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down. The user is reminded that the device can simulate several types of logic gates but may respond differently due to the Schmitt action at the inputs.Features and Benefits
• Wide Supply Voltage Range from 1.65V to 5.5V• ± 24mA Output Drive at 3.3V
• CMOS low power consumption
• IOFF Supports Partial-Power-Down Mode Operation
• Inputs accept up to 5.5V
• ESD Protection Exceeds JESD 22
- 200-V Machine Model (A115-A)
- 2000-V Human Body Model (A114-A)
• Latch-Up Exceeds 100mA per JESD 78, Class II
• Range of Package Options
• All packages assembled with “Green” Molding Compound (no Br, Sb)
• Lead Free Finish/ RoHS Compliant
Applications
• Voltage Level Shifting• General Purpose Logic
• Power Down Signal Isolation
• Wide array of products such as:
- PCs, networking, notebooks, netbooks, PDAs
- Computer peripherals, hard drives, CD/DVD ROM
- TV, DVD, DVR, set top box
- Cell Phones, Personal Navigation / GPS
- MP3 players ,Cameras, Video Recorders
Product Overview Specs
| Part Number | 74LVC1G57 |
| Function/ Description |
3 Input Configurable Multi-Fucntion Gate |
| Number of Gates | 1 |
| Family | LVC |
| VCC Min. V |
1.65 |
| VCC Max. V |
5 |
| tpd max @; 1.5V (ns) |
|
| tpd max @; 1.8V (ns) |
14.4 |
| tpd max @; 2.5V (ns) |
8.3 |
| tpd max @; 3.3V (ns) |
6.3 |
| tpd max @; 5.0V (ns) |
5.1 |
| Output Current |
32 |
| Output Type |
Push-Pull |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT26
- SOT363
- DFN1410
- DFN1010




Design Tools
Products You Recently Viewed