HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AL8400

Linear LED Driver-Controller with 200mV Current Sense Voltage and Automotive Grade

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The AL8400 is a 5-terminal adjustable Linear LED driver controller offering excellent temperature stability and output handling capability. The AL8400 simplifies the design of linear and isolated LED drivers. With its low 0.2V FB pin, it controls the regulation of LED current with minimal power dissipation when compared to traditional linear LED drivers. This makes it ideal for medium to high current LED driving. The AL8400 open-collector output can operate from 0.2V to 18V enabling it to drive external MOSFET and Bipolar transistors. This enables the MOSFET and Bipolar selection to be optimised for the chosen application. It also provides the capability to drive longer LED chains, by tapping VCC from the chain, where the chain voltage may exceed 18V.

Features and Benefits

• Low reference voltage (VFB = 0.2V)
• -40 to 125ºC temperature range
• 3% Reference voltage tolerance at 25°C
• Low temperature drift
• 0.2V to 18V open-collector output
• High power supply rejection
• (> 45dB at 300kHz)

Applications

• Isolated offline LED converters
• Linear LED driver
• LED signs
• Instrumentation illumination
Back to Top

Product Overview Specs

Part Number AL8400
Topology Linear Controller
Minimum Supply Voltage
V
2.2
Maximum Supply Voltage
V
18
Max. VOUT
V
18
LED Current
Sense Voltage
mV
200
Output
Current
mA
15
LED Current
mA
Set by external transistor
Accuracy
%
3
Frequency
kHz
Efficiency
%
Dimming
Temperature Range
ºC
-40 to +125

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT353
SOT353
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary