HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

BYY57-1200

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The BYY57/58 are hermetically sealed 35A- diodes, which are available in different reverse voltage classes up to 1500V. The diodes can be delivered with limited forward voltage and reverse current differences for parallel connecting in rectifier stacks and back-off-diodes

Features and Benefits

• Forward current 35A
• Reverse voltage 75V – 1500V
• Hermetic press-fit package
• Available in different modifications of the package

Applications

• Power supplies
• Rectifier diode in car generators
• Rectifier bridges/stacks
• Back-off-diodes
Back to Top

Product Overview Specs

Part Number BYY57-1200
IFSM Max
A
600
IF(AV) Max
A
35
IR @ VRRM Max
mA
0.1
VF; @IF
A
35
VF; Max
V
1.1
VRRM Max
V
1200

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary