MMBT3906
40V PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
Features and Benefits
• Epitaxial Planar Die Construction• Complementary NPN Type Available (MMBT3904)
• Ideal for Low Power Amplification and Switching
• Lead, Halogen and Antimony Free, RoHS Compliant
• “Green” Device
• Qualified to AEC-Q101 Standards for High Reliability
Product Overview Specs
| Part Number | MMBT3906 |
| Product Type | PNP |
| VCEO V |
40 |
| IC A |
0.2 |
| ICM A |
|
| PD W |
0.3 |
| hFE;Min. | 60 |
| hFE;@ IC A |
0.0001 |
| hFE;Min.2 | 60 |
| hFE;@IC2 A |
0.05 |
| VCE (SAT);Max. mV |
250 |
| VCE (SAT);@ IC/IB A/mA |
0.01/1 |
| VCE (SAT);Max.2 mV |
400 |
| VCE (SAT);@ IC/IB2 A/mA |
0.05/5 |
| fT MHz |
250 |
| RCE(SAT) mΩ |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT23

Design Tools
Products You Recently Viewed



Download Spicemodel