HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

DSR8V600

8A DIODESTAR RECTIFIER

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• DIODESTARTM is a Proprietary Process for High Voltage
Rectifiers which Delivers:
• Ultra-Fast Reverse Recovery (trr < 30ns) Giving a Rapid
Switching Response
• Soft Recovery for Low EMI Noise
• Excellent High Temperature Stability
• High Forward Surge Capability
• Enables High Efficiency as the Boost Diode in PFC Circuits
• Lead Free Finish, RoHS Compliant (Note 1)
Back to Top

Product Overview Specs

Part Number DSR8V600
Total Capacitance CT
pF
55
Max Av Rectified Current IO
A
8
Peak Repetitive Reverse Voltage VRRM
V
600
Reverse Recovery Time Trr
ns
23
Max Peak Forward Surge Current IFSM
A
65
Forward Voltage Drop VF
V
3.2
Max. Reverse Current IR
μA
20

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • TO220AC
TO220AC
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary