HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

BC807-16W

PNP SURFACE MOUNT TRANSISTOR

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Ideally Suited for Automatic Insertion
• Epitaxial Planar Die Construction
• For Switching, AF Driver and Amplifier Applications
• Complementary NPN Types Available (BC817-xxW)
• Lead Free By Design/RoHS Compliant
• "Green" Device
Back to Top

Product Overview Specs

Part Number BC807-16W
Product Type PNP
VCEO
V
45
IC
A
0.5
ICM
A
1
PD
W
0.2
hFE;Min. 100
hFE;@ IC
A
0.1
hFE;Min.2 60
hFE;@IC2
A
0.3
VCE (SAT);Max.
mV
700
VCE (SAT);@ IC/IB
A/mA
0.5/50
VCE (SAT);Max.2
mV
VCE (SAT);@ IC/IB2
A/mA
fT
MHz
100
RCE(SAT)

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT323
SOT323
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary