HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

2DB1132Q

32V PNP SURFACE MOUNT TRANSISTOR

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Epitaxial Planar Die Construction
• Complementary NPN Type Available (2DD1664)
• Ideally Suited for Automated Assembly Processes
• Ideal for Medium Power Switching or Amplification Applications
• Lead Free By Design/RoHS Compliant
• "Green" Device
Back to Top

Product Overview Specs

Part Number 2DB1132Q
Product Type PNP
VCEO
V
32
IC
A
1
ICM
A
2
PD
W
1
hFE;Min. 120
hFE;@ IC
A
0.1
hFE;Min.2
hFE;@IC2
A
VCE (SAT);Max.
mV
500
VCE (SAT);@ IC/IB
A/mA
0.5/50
VCE (SAT);Max.2
mV
VCE (SAT);@ IC/IB2
A/mA
fT
MHz
190
RCE(SAT)

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT89
SOT89
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary