DXTA42
NPN SURFACE MOUNT TRANSISTOR
Features and Benefits
• Epitaxial Planar Die Construction• Complementary PNP Type Available (DXTA92)
• Ideally Suited for Automated Assembly Processes
• Ideal for Medium Power Switching or Amplification Applications
• Lead Free By Design/RoHS Compliant
• "Green" Device
Product Overview Specs
| Part Number | DXTA42 |
| Product Type | NPN |
| VCEO V |
300 |
| IC A |
0.5 |
| ICM A |
|
| PD W |
1 |
| hFE;Min. | 40 |
| hFE;@ IC A |
0.01 |
| hFE;Min.2 | 40 |
| hFE;@IC2 A |
0.03 |
| VCE (SAT);Max. mV |
500 |
| VCE (SAT);@ IC/IB A/mA |
0.02/2 |
| VCE (SAT);Max.2 mV |
|
| VCE (SAT);@ IC/IB2 A/mA |
|
| fT MHz |
50 |
| RCE(SAT) mΩ |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT89

Design Tools
Products You Recently Viewed



Download Spicemodel