DNBT8105
1A NPN SURFACE MOUNT TRANSISTOR
Features and Benefits
• Epitaxial Planar Die Construction• Ideal for Low Power Amplification and Switching
• High Collector Current Rating
• Complementary Version Available (DPBT8105)
• Lead Free By Design/RoHS Compliant
• "Green Device"
• Qualified to AEC-Q101 Standards for High Reliability
Product Overview Specs
| Part Number | DNBT8105 |
| Product Type | NPN |
| VCEO V |
60 |
| IC A |
1 |
| ICM A |
2 |
| PD W |
0.6 |
| hFE;Min. | 100 |
| hFE;@ IC A |
0.001 |
| hFE;Min.2 | 80 |
| hFE;@IC2 A |
1 |
| VCE (SAT);Max. mV |
250 |
| VCE (SAT);@ IC/IB A/mA |
0.5/50 |
| VCE (SAT);Max.2 mV |
500 |
| VCE (SAT);@ IC/IB2 A/mA |
1/100 |
| fT MHz |
150 |
| RCE(SAT) mΩ |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT23

Design Tools
Products You Recently Viewed



Download Spicemodel