HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AP2161D

1A Single Channel Current-Limited Power Switch with Output Discharge

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Single USB port power switches with output discharge
• Over-current and thermal protection
• 1.5A accurate current limiting
• Fast transient response
• Reverse Current Blocking
• 90mΩ on-resistance
• Input voltage range: 2.7V – 5.5V
• 0.6ms typical rise time
• Very low shutdown current: 1uA (max)
• Fault report (FLG) with blanking time (7ms typ)
• ESD protection: 4KV HBM, 300V MM
• Active high (AP2171D) or active low (AP2161D) enable
• Ambient temperature range -40ºC to 85°C
• SOT25, SO-8, MSOP-8-EP (Exposed Pad), and DFN2018-6: Available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish / RoHS Compliant
• UL Recognized, File Number E322375 (pending)
• IEC60950-1 CB Scheme Certified

Applications

• Consumer electronics – LCD TV & Monitor, Game Machines
• Communications – Set-Top-Box, GPS, Smartphone
• Computing – Laptop, Desktop, Servers, Printers, Docking Station, HUB
Back to Top

Product Overview Specs

Part Number AP2161D
Maximum Continuous
Output Current
A
1
Maximum
Current Limit
A
1.9
Enable
Logic
Active Low
Minimum Operating
Voltage
V
2.7
Maximum Operating
Voltage
V
5.5
Quiescent
Current (typ)
µA
45
RDS(ON)
(VIN=5V) (typ)
95
95
95
95
90
Output Discharge Y
OCP Output Latch Off
OCP Flag Y
Operating Ambient
Temp Range
°C
-40 to +85
UL
Listed
Yes
NEMKO IEC
60950-1 CB
Yes

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • U-DFN2018-6
  • MSOP-8EP
  • MSOP-8
  • SOT25
  • SO-8
U-DFN2018-6
MSOP-8EP
MSOP-8
SOT25
SO-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary