DSS4220V
Features and Benefits
• Epitaxial Planar Die Construction• Complementary PNP Type Available (DSS5220V)
• Low Collector-Emitter Saturation Voltage, VCE(SAT)
• High Current Gain (hFE) at High IC
• Surface Mount Package Suited for Automated Assembly
• Ultra-Small Surface Mount Package
• Lead Free/RoHS Compliant
• "Green Device"
Product Overview Specs
| Part Number | DSS4220V |
| Product Type | NPN |
| VCEO V |
20 |
| IC A |
2 |
| ICM A |
4 |
| PD W |
0.6 |
| hFE;Min. | 220 |
| hFE;@ IC A |
0.1 |
| hFE;Min.2 | 200 |
| hFE;@IC2 A |
1 |
| VCE (SAT);Max. mV |
55 |
| VCE (SAT);@ IC/IB A/mA |
0.1/1 |
| VCE (SAT);Max.2 mV |
175 |
| VCE (SAT);@ IC/IB2 A/mA |
1/100 |
| fT MHz |
260 |
| RCE(SAT) mΩ |
175 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT563

Design Tools
Products You Recently Viewed



Download Spicemodel