DMG4932LSD
ASYMETRICAL DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Features and Benefits
DIOFET utilises a unique patented process to monolithically integrate aMOSFET and a Schottky in a single die to deliver:
• Low RDS(ON) - minimizes conduction losses
• Low VSD - reducing the losses due to body diode conduction
• Low Qrr - lower Qrr of the integrated Schottky reduces body diode switching losses
• Low gate capacitance (Qg/Qgs) ratio - reduces risk of shoot through or cross conduction currents at high frequencies
• Avalanche rugged - IAR and EAR rated
• Lead Free, RoHS Compliant
• "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
Product Overview Specs
| Part Number | DMG4932LSD |
| Config/ Polarity |
Dual N Channel |
| ESD Diode Y/N |
N |
| VDS V |
30 |
| VGS ±V |
12 25 |
| IDS @TA = 25ºC A |
9.5 |
| PD @TA = 25ºC W |
1.19 |
| RDS(on) Max (mΩ) @ VGS 10V | 15 |
| RDS(on) Max (mΩ) @ VGS 4.5V | 18 |
| CISS typ. @VDS = 15V pF |
1932 675 |
| Qg typ. @VGS = 10V pF |
42 16 |
Distributor Stock Information / Buy Now
Package Outline Information
- SO-8

Design Tools
Products You Recently Viewed



Download Spicemodel