HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

APX803

3-Pin Microprocessor Reset Circuit

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The APX803/D is used for microprocessor (μP) supervisory circuits to monitor the power supplies in μP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5V, +3.3V, +3.0V powered circuits. These circuits perform a single function: they assert a reset signal on power up and whenever the VCC supply voltage declines below a preset threshold, keeping it asserted for a fixed period of time a VCC has risen above the preset threshold. For the APX803D this period is at least 1ms while for other APX803 variants it is at least 140ms. Reset thresholds suitable for operation with a variety of supply voltages are available. The APX803 have an open collector active low RESET output which enables simple interface to µP with bi-directional reset inputs and also to wire-or several devices together enabling multple rails to be monitored via one µP input. The reset comparator is designed to ignore fast transients on VCC, and the outputs are guaranteed to be in the correct logic state for VCC down to 1V. Low supply current makes the APX803 ideal for use in portable equipment. The APX803 is available in two pin out variants of the 3-pin SOT23 and SOT23R packages.

Features and Benefits

• Precision Monitor of 2.5V/3.0V/3.3V/5.0V power supply voltage
• Full specified over temperature
• Available in four output configuration
• Open drain Active low reset APX803
• Power-on reset generator with fixed delay time 200ms
• SOT23 Green mold compound (No Br, Sb)

Applications

• Computers
• Controllers
• Intelligent Instruments
• Critical μP and μC Power Monitoring
• Portable/Battery-Powered Equipment
Back to Top

Product Overview Specs

Part Number APX803
Detect Voltages
V
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63
Minimum Input Voltage
V
1
Maximum Input Voltage
V
5.5
Quiescent Current
uA
20
Typical Time Delay
ms
200
RESET Output
;Active High
N
RESET Output
;Active Low
Y
MR N
Watchdog N
Reset Output Topology Open-Drain
Operating Ambient Temp Range
°C
-40 - +85

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT23R
SOT23R
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary