DMP2004WK
P-CHANNEL ENHANCEMENT MODE MOSFET
Features and Benefits
• Low On-Resistance• Very Low Gate Threshold Voltage VGS(th) < 1V
• Low Input Capacitance
• Fast Switching Speed
• Low Input/Output Leakage
• Lead Free By Design/RoHS Compliant
• ESD Protected Gate
• "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
Product Overview Specs
| Part Number | DMP2004WK |
| ESD Diode Y/N |
Y |
| VDS V |
-20 |
| VGS ±V |
8 |
| IDS @TA = 25ºC A |
-0.4 |
| PD @TA = 25ºC W |
0.25 |
| RDS(on) Max (mΩ) @ VGS 10V | |
| RDS(on) Max (mΩ) @ VGS 4.5V | 900 |
| RDS(on) Max (mΩ) @ VGS 2.5V | 1400 |
| RDS(on) Max (mΩ) @ VGS 1.8V | 2000 |
| VGS(th) Max V |
-1 |
| Ciss typ. @VDS = -10V pF |
175 |
| Qg typ @VGS = 4.5V nC |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT323

Design Tools
Products You Recently Viewed



Download Spicemodel