DMN4034SSS
40V N-CHANNEL ENHANCEMENT MODE MOSFET
Description
This MOSFET has been designed to minimize the on-state resistance and yet maintain superior switching performance, making it ideal for high efficiency power management applications.Features and Benefits
• Low on-resistance• Fast switching speed
• “Green” component and RoHS compliant
• Qualified to AEC-Q101 Standards for High Reliability
Applications
• Motor control• Backlighting
• DC-DC Converters
• Power management functions
Product Overview Specs
| Part Number | DMN4034SSS |
| ESD Diodes | N |
| VDS V |
40 |
| VGS ±V |
20 |
| IDS @TA = 25ºC A |
7.2 |
| PD @TA = 25ºC W |
2.8 |
| RDS(on) Max (mΩ) @ VGS 10V | 34 |
| RDS(on) Max (mΩ) @ VGS 4.5V | 59 |
| RDS(on) Max (mΩ) @ VGS 2.5V | |
| VGS(th) Max V |
3 |
| Ciss typ. @VDS = 1/2VDS pF |
|
| Qg typ. (nC) @ VGS = 10V |
10 |
Distributor Stock Information / Buy Now
Package Outline Information
- SO-8

Design Tools
Products You Recently Viewed