HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

DMG4413LSS

30V P-CHANNEL ENHANCEMENT MODE MOSFET

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

This MOSFET has been designed to minimize the on-state resistance (RDS(on)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.

Features and Benefits

• Low On-Resistance
• 7.5mΩ @ VGS = -10V
• 10.2mΩ @ VGS = -4.5V
• Low Gate Threshold Voltage
• Low Input Capacitance
• Fast Switching Speed
• Low Input/Output Leakage
• Lead Free By Design/RoHS Compliant
• "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability

Applications

• Backlighting
• Power Management Functions
• DC-DC Converters
Back to Top

Product Overview Specs

Part Number DMG4413LSS
ESD Diodes N
VDS
V
-30
VGS
±V
20
IDS
@TA = 25ºC
A
-10.5
PD
@TA = 25ºC
W
2.5
RDS(on) Max (mΩ) @ VGS 10V 7.5
RDS(on) Max (mΩ) @ VGS 4.5V 10.2
RDS(on) Max (mΩ) @ VGS 2.5V
VGS(th) Max
V
-2.1
Ciss typ.
@VDS = -15V
pF
4965
Qg typ. (nC)
@ VGS = 4.5V
46
Qg typ. (nC)
@ VGS = 10V

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SO-8
SO-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary