New Product Guides
HomeStock QuoteSite IndexE-mailMobile Version
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Change Layout
DiscreteAnalogLogic

AP8801

Environment Reports

RoHS CofC Download

Description

The AP8801 is a step-down DC/DC converter designed to drive LEDs with a constant current. The device can drive up to thirteen LEDs, depending on the forward voltage of the LEDs, in series from a voltage source of 8V to 48V. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminating the need for ballast resistors. The AP8801 switches at frequency up to 500kHz. This allows the use of small size external components, hence minimizing the PCB area needed. Maximum output current of AP8801 is set via an external resistor connected between the VIN and SET input pins. Dimming is achieved by applying either a DC voltage or a PWM signal at the CTRL input pin. An input voltage of 0.2V or lower at CTRL shuts down the output at SW and puts the device into a low-current standby state.

Features

• LED driving current up to 500mA
• Operating input voltage up to 48V
• High efficiency up to 92%
• High switching frequency up to 500kHz
• PWM/DC input for dimming control
• Built-in output open-circuit protection
• SOP-8L and MSOP-8L are available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish/RoHS Compliant (Note 1)

Applications

• Commercial & industrial lighting
• Small LCD panel backlight
• Appliances interior lighting
• Architecture Detail lighting
Back to Top

Product Overview Specs

Part Number AP8801
Min.- Max. Input Voltage (V) 8 - 48
Output Voltage (V) 48
Typ Peak Output Current (A) 0.5
Max Output Current (A) -
LED Current Accuracy (%) 7
Frequency (kHz) typ 500
Efficiency (%) 92
Operating Temperature (C) -40 - 105
Quiescent Current (mA) typ -
Standby Quiescent Current (uA) typ 120

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • MSOP-8L
  • SO-8
MSOP-8L
SO-8
Back to Top

Products You Recently Viewed

Back to Top

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.