HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

ZHB6790

SM-8 BIPOLAR TRANSISTOR H-BRIDGE

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Compact package
• Low on state losses
• Low drive requirements
• Operates up to 40V supply
• 2 Amp continuous rating
Back to Top

Product Overview Specs

Part Number ZHB6790
Product Type 2 x NPN +
2 x PNP
VCEO
V
40
-40
IC
A
2
-2
ICM
A
6
-6
PD
W
2
hFE; Min. 150
150
hFE; @ IC
A
2
-2
VCE (SAT);Max.
mV
500
-450
VCE (SAT);@ IC
A
1
-1
VCE (SAT);@ IB
mA
5
-10
fT
MHz
100
150

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SM-8
SM-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary