ZHB6718
SM-8 BIPOLAR TRANSISTOR H-BRIDGE
Features and Benefits
• Compact package• Low on state losses
• Low drive requirements
• Operates up to 20V supply
• 2.5 Amp continuous rating
Product Overview Specs
| Part Number | ZHB6718 |
| Product Type | 2 x NPN + 2 x PNP |
| VCEO V |
20 -20 |
| IC A |
2.5 -2.5 |
| ICM A |
6 -6 |
| PD W |
2 |
| hFE; Min. | 200 150 |
| hFE; @ IC A |
2 -2 |
| VCE (SAT);Max. mV |
150 -200 |
| VCE (SAT);@ IC A |
1 -1 |
| VCE (SAT);@ IB mA |
10 -20 |
| fT MHz |
140 180 |
Distributor Stock Information / Buy Now
Package Outline Information
- SM-8

Design Tools
Products You Recently Viewed