HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

ZXMS6004DG

60V N-CHANNEL SELF PROTECTED MODE INTELLIFET MOSFET

Datasheet

Download this datasheet ZXMS6004DG
Download Datasheet


User Guides and EV Boards:

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The ZXMS6004DG is a self protected low side MOSFET with logic level input. It integrates over-temperature, over-current, over-voltage (active clamp) and ESD protected logic level functionality. The ZXMS6004DG is ideal as a general purpose switch driven from 3.3V or 5V microcontrollers in harsh environments where standard MOSFETs are not rugged enough.

Features and Benefits

• Compact high power dissipation package
• Low input current
• Logic Level Input (3.3V and 5V)
• Short circuit protection with auto restart
• Over voltage protection (active clamp)
• Thermal shutdown with auto restart
• Over-current protection
• Input Protection (ESD)
• High continuous current rating

Applications

• Especially suited for loads with a high in-rush current such as lamps and motors.
• All types of resistive, inductive and capacitive loads in switching applications.
• μC compatible power switch for 12V and 24V DC applications.
• Automotive rated.
• Replaces electromechanical relays and discrete circuits.
• Linear Mode capability - the current-limiting protection circuitry is designed to de-activate at low VDS to minimise on state power dissipation. The maximum DC operating current is therefore determined by the thermal capability of the package/board combination, rather than by the protection circuitry. This does not compromise the product’s ability to self-protect at low VDS.
Back to Top

Product Overview Specs

Part Number ZXMS6004DG
Polarity N
TAB Drain
BVDSS
V
60
ID
VIN = 5V
A
1.3
PD
W
3
RDS (on) Max (mΩ) @VIN; 3V 600
RDS (on) Max (mΩ) @VIN; 5V 500
RDS (on) Max (mΩ) @VIN; 10V
VDS(S/C)
VIN = 5V
36
EAS
mJ
490
TJ
°C
150

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT223
SOT223
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary