ZXMS6004FF
/?= implode(', ', $unit['partFamily'])?>Features
• Compact high power dissipation package• Low input current
• Logic Level Input (3.3V and 5V)
• Short circuit protection with auto restart
• Over voltage protection (active clamp)
• Thermal shutdown with auto restart
• Over-current protection
• Input Protection (ESD)
• High continuous current rating
Product Overview Specs
| Part Number | ZXMS6004FF |
| ESD Diodes | - |
| VDS (V) |
- |
| VGS (±V) |
- |
| IDS(A) @TA = 25ºC |
1.3 |
| PD(W) @TA = 25ºC |
1.5 |
| RDS(on) Max (mO) @ VGS 10V | - |
| RDS(on) Max (mO) @ VGS 4.5V | - |
| RDS(on) Max (mO) @ VGS 2.5V | - |
| Ciss typ.(pF) @VDS = 1/2VDS |
- |
| Qg typ. (nC) @ VGS = 10V |
- |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT-23F

Design Tools
Products You Recently Viewed