HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

ZXLD1366

High Accuracy 1A, 60V LED Driver with AEC-Q100

Environment Reports

RoHS CofC Download

Reliability Reports Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The ZXLD1366 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device operates from an input supply between 6V and 60V and provides an externally adjustable output current of up to 1A. Depending upon supply voltage and external components, this can provide up to 48 watts of output power. The ZXLD1366 includes the output switch and a high-side output current sensing circuit, which uses an external resistor to set the nominal average output current. Output current can be adjusted above, or below the set value, by applying an external control signal to the 'ADJ' pin. The ADJ pin will accept either a DC voltage or a PWM waveform. Depending upon the control frequency, this will provide either a continuous (dimmed) or a gated output current. Soft-start can be forced using an external capacitor from the ADJ pin to ground. Applying a voltage of 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state.

Features and Benefits

• Typically better than 0.8% output current accuracy
• Available in thermally enhanced DFN and SO-8 packages
• Simple and with low part count
• Single pin on/off and brightness control using DC voltage or PWM
• PWM resolution up to 1000:1
• High efficiency (up to 97%)
• Wide input voltage range: 6V to 60V
• Inherent open-circuit LED protection
• “Green” Mold compound (No Br, Sb) and lead Free Finish/RoHS Compliant

Applications

• Low voltage halogen replacement LEDs
• Automotive lighting
• Low voltage industrial lighting
• LED back-up lighting
• Illuminated signs
• Emergency lighting
• SELV lighting
• LCD TV backlighting
• Refrigeration lights
Back to Top

Product Overview Specs

Part Number ZXLD1366
Topologies; Buck Y
Topologies; Buck-Boost
Topologies; Boost
Minimum Input Voltage
V
6
Maximum Input Voltage
V
60
Maximum Output Voltage
V
60
Maximum LED Current
A
1
LED Current Accuracy
%
3
Switching Frequency Maximum
kHz
1000
Dimming;PWM Y
Dimming;Analog Y
Efficiency
%
95
Operating Temperature Range
ºC
-40 to +125
Sense Voltage
mV
200
AEC-Q100 Grade -
1
1

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • TSOT25
  • SO-8
  • V-DFN3030-6
TSOT25
SO-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary