ZXLD1352
30V 350mA LED Driver with 1000:1 PWM Dimming and AEC-Q100
Description
The ZXLD1352 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device operates from an input supply between 7V and 30V and provides an externally adjustable output current of up to 350mA. Depending upon supply voltage and external components, this can provide up to 8 watts of output power. The ZXLD1352 includes the output switch and a high-side output current sensing circuit, which uses an external resistor to set the nominal average output current. Output current can be adjusted above, or below the set value, by applying an external control signal to the 'ADJ' pin. The ADJ pin will accept either a DC voltage or a PWM waveform. DC voltages between 0.3V and 2.5V allow adjustment of output current from 25% to 200% of nominal. 1000:1 adjustment of output current is possible using PWM control. Applying a voltage of 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state. The device is assembled in a TSOT25 pin package.Features and Benefits
• Simple low parts count• Internal 30V NDMOS switch
• 350mA output current
• Single pin on/off and brightness control using DC voltage or PWM
• 1000:1 PWM dimming range
• Soft-start
• High efficiency (up to 95%)
• Wide input voltage range: 7V to 30V
• 40V transient capability
• Output shutdown
• Up to 1MHz switching frequency
• Inherent open-circuit LED protection
• Typical 4% output current accuracy
Applications
• Low voltage halogen replacement LEDs• Automotive lighting
• Low voltage industrial lighting
• LED back-up lighting
• Illuminated signs
Product Overview Specs
| Part Number | ZXLD1352 |
| Topologies; Buck | Y |
| Topologies; Buck-Boost | |
| Topologies; Boost | |
| Minimum Input Voltage V |
7 |
| Maximum Input Voltage V |
30 |
| Maximum Output Voltage V |
30 |
| Maximum LED Current A |
0.38 |
| LED Current Accuracy % |
5 |
| Switching Frequency Maximum kHz |
1000 |
| Dimming;PWM | Y |
| Dimming;Analog | Y |
| Efficiency % |
97 |
| Operating Temperature Range ºC |
-40 to +105 |
| Sense Voltage mV |
100 |
| AEC-Q100 Grade | 2 |
Distributor Stock Information / Buy Now
Package Outline Information
- TSOT25

Design Tools
Products You Recently Viewed