HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AP2181

1.5A Single Channel Current-Limited Power Switch

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The AP2181 and AP2191 are integrated high-side power switches optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB 2.0 and available with both polarities of Enable input. They offer current and thermal limiting and short circuit protection as well as controlled rise time and under-voltage lockout functionality. A 7ms deglitch capability on the open-drain Flag output prevents false over-current reporting and does not require any external components. All devices are available in SO-8, MSOP-8L-EP and SOT25 packages.

Features and Benefits

• Single USB port power switches
• Over-current and thermal protection
• 2.1A accurate current limiting
• Reverse Current Blocking
• 115mΩ on-resistance
• Input voltage range: 2.7V – 5.5V
• 0.6ms typical rise time
• Very low shutdown current: 1uA (max)
• Fault report (FLG) with blanking time (7ms typ)
• ESD protection: 4KV HBM, 400V MM
• Active low (AP2181) or active high (AP2191) enable
• MSOP-8L-EP and DFN2018-6 packages ambient temperature range: -40ºC to 85°C
• SOT25 package ambient temperature range: -20ºC to 70°C
• SO-8 package ambient temperature range: 0ºC to 70°C
• SOT25, SO-8, MSOP-8L-EP (Exposed Pad), and DFN2018-6:
Available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish / RoHS Compliant
• UL Recognized, File Number E322375
• IEC60950-1 CB Scheme Certified

Applications

• Consumer electronics – LCD TV & Monitor, Game Machines
• Communications – Set-Top-Box, GPS, Smartphone
• Computing – Laptop, Desktop, Servers, Printers, Docking Station, HUB
Back to Top

Product Overview Specs

Part Number AP2181
Maximum Continuous
Output Current
A
1.5
Maximum
Current Limit
A
2.6
Enable
Logic
Active Low
Minimum Operating
Voltage
V
2.7
Maximum Operating
Voltage
V
5.5
Quiescent
Current (typ)
µA
45
RDS(ON)
(VIN=5V) (typ)
95
95
95
90
Output Discharge
OCP Output Latch Off
OCP Flag Y
Operating Ambient
Temp Range
°C
-40 to +85
UL
Listed
Yes
NEMKO IEC
60950-1 CB
Yes

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • U-DFN2018-6
  • MSOP-8EP
  • SOT25
  • SO-8
U-DFN2018-6
MSOP-8EP
SOT25
SO-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary