US1K
Features and Benefits
•Glass Passivated Die Construction•Ultra-Fast Recovery Time for High Efficiency
•Surge Overload Rating to 30A Peak
•High Current Capability
•Ideally Suited for Automated Assembly
•Lead Free Finish/RoHS Compliant
Product Overview Specs
Configuration: Single
| Part Number | US1K |
| Total Capacitance CT pF |
10 |
| Max Av Rectified Current IO A |
1 |
| Peak Repetitive Reverse Voltage VRRM V |
800 |
| Reverse Recovery Time trr ns |
75 |
| Max Peak Forward Surge Current IFSM A |
30 |
| Forward Voltage Drop VF V |
1.7 |
| Max Reverse Current IR µA |
5 |
Distributor Stock Information / Buy Now
Package Outline Information
- SMA

Design Tools
Products You Recently Viewed



Download Spicemodel