SF10BG
Features and Benefits
· Glass Passivated Die Construction· Super-Fast Switching for High Efficiency
· Surge Overload Rating to 30A Peak
· Low Reverse Leakage Current
· Lead Free Finish, RoHS Compliant
Product Overview Specs
Configuration: Single
| Part Number | SF10BG |
| Total Capacitance CT pF |
75 |
| Max Av Rectified Current IO A |
1 |
| Peak Repetitive Reverse Voltage VRRM V |
100 |
| Reverse Recovery Time trr ns |
35 |
| Max Peak Forward Surge Current IFSM A |
30 |
| Forward Voltage Drop VF V |
0.95 |
| Max Reverse Current IR µA |
10 |
Distributor Stock Information / Buy Now
Package Outline Information
- DO41

Design Tools
Products You Recently Viewed



Download Spicemodel