PDU420
Features and Benefits
• Glass Passivated Die Construction• Ultra-Fast Recovery Time for High Efficiency
• High Maximum Junction Temperature
• For Use in Low Voltage, High Frequency Inverters, Free Wheeling, and Polarity Protection Applications
• High Forward Surge Current Capability
• Lead Free Finish, RoHS Compliant
• "Green" Molding Compound (No Br, Sb)
• Qualified to AEC-Q101 Standards for High Reliability
Product Overview Specs
| Part Number | PDU420 |
| Total Capacitance CT pF |
275 |
| Max Av Rectified Current IO A |
4 |
| Peak Repetitive Reverse Voltage VRRM V |
200 |
| Reverse Recovery Time trr ns |
25 |
| Max Peak Forward Surge Current IFSM A |
125 |
| Forward Voltage Drop VF V |
0.89 |
| Max Reverse Current IR µA |
5 |
Distributor Stock Information / Buy Now
Package Outline Information
- POWERDI5

Design Tools
Products You Recently Viewed



Download Spicemodel