ES3C
Features and Benefits
• Glass Passivated Die Construction•Super-Fast Recovery Time For High Efficiency
•Surge Overload Rating to 100A Peak
•Ideally Suited for Automated Assembly
•Lead Free Finish/RoHS Compliant
Product Overview Specs
Configuration: Single
| Part Number | ES3C |
| Total Capacitance CT pF |
45 |
| Max Av Rectified Current IO A |
3 |
| Peak Repetitive Reverse Voltage VRRM V |
150 |
| Reverse Recovery Time trr ns |
25 |
| Max Peak Forward Surge Current IFSM A |
100 |
| Forward Voltage Drop VF V |
0.9 |
| Max Reverse Current IR µA |
10 |
Distributor Stock Information / Buy Now
Package Outline Information
- SMC

Design Tools
Products You Recently Viewed



Download Spicemodel