HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

ES2CA

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

ICP Report 2 Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Glass Passivated Die Construction
• Super-Fast Recovery Time For High Efficiency
• Surge Overload Rating to 50A Peak
• Ideally Suited for Automated Assembly
• Lead Free Finish/RoHS Complaint
Back to Top

Product Overview Specs

Configuration: Single

Part Number ES2CA
Total
Capacitance CT
pF
25
Max Av Rectified
Current IO
A
2
Peak Repetitive
Reverse Voltage VRRM
V
150
Reverse Recovery
Time trr
ns
25
Max Peak
Forward Surge
Current IFSM
A
50
Forward
Voltage Drop VF
V
0.92
Max Reverse
Current IR
µA
5

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SMA
SMA
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary