DFLU1400
Features and Benefits
• Glass Passivated Die Construction• Super-Fast Recovery Time for High Efficiency
• Low Forward Voltage Drop and High Current Capability
• Patented Interlocking Clip Design for High Surge Current Capacity
• Lead Free Finish, RoHS Compliant
• "Green" Molding Compound (No Br, Sb)
• Qualified to AEC-Q101 Standards for High Reliability
Product Overview Specs
| Part Number | DFLU1400 |
| Total Capacitance CT pF |
10 |
| Max Av Rectified Current IO A |
1 |
| Peak Repetitive Reverse Voltage VRRM V |
400 |
| Reverse Recovery Time trr ns |
25 |
| Max Peak Forward Surge Current IFSM A |
30 |
| Forward Voltage Drop VF V |
1.25 |
| Max Reverse Current IR µA |
5 |
Distributor Stock Information / Buy Now
Package Outline Information
- POWERDI123

Design Tools
Products You Recently Viewed



Download Spicemodel