HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

DMMT5551

MATCHED NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Epitaxial Planar Die Construction
• Complementary PNP Type Available (DMMT5401)
• Ideal for Low Power Amplification and Switching
• Intrinsically Matched NPN Pair
• 2% Matched Tolerance, hFE, VCE(SAT), VBE(SAT)
• Lead Free/RoHS Compliant
• "Green" Device
Back to Top

Product Overview Specs

Part Number DMMT5551
Product Type NPN + NPN
V CEO
V
160
@ IC
A
0.2
PD
W
0.3
hFE Min 80
hFE Max 250
VCE (SAT)
mV
150
@ IB
mA
1
fT
MHz
300

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT26
SOT26
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary