BAS40DW-04
Features and Benefits
•Low Forward Voltage Drop•Fast Switching
•Ultra-Small Surface Mount Package
•PN Junction Guard Ring for Transient and ESD Protection
•Lead Free/RoHS Compliant
•Qualified to AEC-Q101 Standards for High Reliability
•"Green" Device
Product Overview Specs
Configuration: Dual-Dual, Series (Alt.)
| Part Number | BAS40DW-04 |
| Product Type | Schottky |
| Power Rating mW |
200 |
| Peak Repetitive Reverse Voltage VRRM V |
40 |
| Forward Continuous Current IFM mA |
200 |
| Forward Voltage Drop VF V |
0.38 |
| @ IF mA |
1 |
| Max Reverse Current IR µA |
0.2 |
| @ VR V |
30 |
| Capacitance CTOT (typ) pF |
5 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT363

Design Tools
Products You Recently Viewed



Download Spicemodel