HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

BAS40-06T

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

•Low Forward Voltage Drop
•Fast Switching
•Ultra-Small Surface Mount Package
•PN Junction Guard Ring for Transient and ESD Protection
•Lead, Halogen and Antimony Free, RoHS Compliant "Green" Device
Back to Top

Product Overview Specs

Configuration: Dual, Com. Anode

Part Number BAS40-06T
Product Type Schottky
Power Rating
mW
150
Peak Repetitive
Reverse Voltage VRRM
V
40
Forward Continuous
Current IFM
mA
200
Forward Voltage
Drop VF
V
0.38
@ IF
mA
1
Max Reverse
Current IR
µA
0.2
@ VR
V
30
Capacitance
CTOT (typ)
pF
5

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT523
SOT523
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary