HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

BAS16V

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Fast Switching Speed
• Ultra-Small Surface Mount Package
• For General Purpose Switching Applications
• High Conductance
• Lead, Halogen and Antimony Free, RoHS Compliant "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
Back to Top

Product Overview Specs

Configuration: Dual, Isolated

Part Number BAS16V
Power Rating
mW
150
Total Capacitance CT
pF
2
Peak Repetitive
Reverse Voltage VRRM
V
75
Reverse Recovery
Time trr
ns
4
Max Average
Rectifier Current IO
mA
200
Max Peak Forward
Surge Current IFSM
A
2
Forward Voltage
Drop
VF @ IF
V
1
Forward Voltage
Drop
VF @ IF
mA
Max Reverse
Current
IR @ VR
µA
1
Max Reverse
Current
IR @ VR
V

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT563
SOT563
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary