1N4448HLP
Features and Benefits
• Fast Switching Speed• Ultra-Small Surface Mount Package
• For General Purpose Switching Applications
• High Conductance
• Lead Free by Design/RoHS Compliant
• "Green" Device
• Qualified to AEC-Q101 Standards for High
Product Overview Specs
Configuration: Single
| Part Number | 1N4448HLP |
| Power Rating mW |
250 |
| Total Capacitance CT pF |
3 |
| Peak Repetitive Reverse Voltage VRRM V |
80 |
| Reverse Recovery Time trr ns |
4 |
| Max Average Rectifier Current IO mA |
125 |
| Max Peak Forward Surge Current IFSM A |
2 |
| Forward Voltage Drop VF @ IF V |
1 |
| Forward Voltage Drop VF @ IF mA |
|
| Max Reverse Current IR @ VR µA |
0.1 |
| Max Reverse Current IR @ VR V |
Distributor Stock Information / Buy Now
Package Outline Information
- X1-DFN1006-2

Design Tools
Products You Recently Viewed



Download Spicemodel