New Product Guides
HomeStock QuoteSite IndexE-mailMobile Version
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Change Layout
Discrete
DiodesSBR® (Super Barrier Rectifiers)TransistorsMOSFETsProtection DevicesFunctional Arrays
AnalogLogic

AP5724

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Description

This is a Boost LED driver designed drive white LED with constant current. It can drive 2 ~ 6 LED in a series connection from a single Li-Ion cell ensuring uniform brightness in small screen backlighting applications. The device also supports a single feedback of parallel connected multiple strings of LEDs for driving higher number of LEDs. It is available in SOT26, low profile TSOT23-6 and the extremely thin and small footprint DFN2020C-6.

Features and Benefits

• Inherently Matched LED Current
• High Efficiency: 84% Typical
• Fast 1.2MHz Switching Frequency
• Current limit and UVLO Protections
• Internal Thermal Shutdown
• Internal Over Voltage Protection
• Integrated Soft-start Function
• SOT26 and DFN2020C-6: Available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish/RoHS Compliant

Applications

• Portable Navigation Device/GPS receiver,
• PMP4 player,
• Portable Media Players,
• Digital Photo Frames,
• Digital Radio Displays,
• Mobile phones/PDA
Back to Top

Product Overview Specs

Part Number AP5724
Min and Max Input Voltage (V) 2.7 - 5.5
Output Voltage (V) 26
Frequency (kHz) typ 1.2
Efficiency (%) 84
Quiescent Current (mA) typ 2
Standby Quiescent Current (uA) typ 1

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT26
  • TSOT23-6
  • DFN2020C-6
SOT26
TSOT23-6
Back to Top

Products You Recently Viewed

Back to Top

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.