HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AP1510

PWM Control 3A Step-Down Converter

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

AP1510 consists of step-down switching regulator with PWM control. These devices include a reference voltage source, oscillation circuit, error amplifier and internal PMOS. AP1510 provides low-ripple power, high efficiency and excellent transient characteristics. The PWM control circuit is able to vary the duty ratio linearly from 0 up to 100%. This converter also contains an error amplifier circuit. An enable function, an over current protection and a short circuit protection are built inside, when OCP or SCP happens, the operation frequency will be reduced from 300kHz to 30kHz. Also, an internal compensation block is built in to minimum external component count. With the addition of an internal P-channel Power MOS, a coil, capacitors, and a diode connected externally, these ICs can function as step-down switching regulators. They serve as ideal power supply units for portable devices when coupled with the SOP-8L package, providing such outstanding features as low current consumption. Since this converter can accommodate an input voltage up to 23V, it is also suitable for the operation via an AC adapter.

Features and Benefits

• Input voltage: 3.6V to 23V
• Output voltage: 0.8V to VCC
• Duty ratio: 0% to 100% PWM control
• Oscillation frequency: 300kHz typ.
• Current Limit, Enable function
• Thermal Shutdown function
• Built-in internal SW P-channel MOS
• SOP-8L Pb-Free Package
• SOP-8L: Available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish/RoHS Compliant

Applications

• Cellular Phones
• PC Motherboard
• LCD Monitor
• Graphic Card
• DVD-Video Player
• Telecom Equipment
• ADSL Modem
• Printer and other Peripheral Equipment
• Microprocessor core supply
• Networking power supply
Back to Top

Product Overview Specs

Part Number AP1510
Type Buck
Efficiency
%
92
Frequency typ.
Hz
300K Fixed
Min and Max
Input Voltage
V
3.6 - 23
Output Current
A
3
Output Voltage
V
0.8 to VCC ADJ
Standby Quiescent
Current typ.
μA
10

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SO-8
SO-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary