ZXMP6A13G
60V P-CHANNEL ENHANCEMENT MODE MOSFET
Description
This new generation of trench MOSFETs from Zetex utilizes a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage, power management applications.Features and Benefits
• Fast switching speed• Low input capacitance
• Low gate charge
• Qualified to AEC-Q101 Standards for High Reliability
Applications
• DC-DC converters• Power management functions
• Relay and solenoid driving
• Motor control
Product Overview Specs
| Part Number | ZXMP6A13G |
| ESD Diode | N |
| VDS V |
-60 |
| VGS ±V |
20 |
| IDS @TA = 25ºC A |
-2.3 |
| PD @TA = 25ºC W |
3.9 |
| RDS(on) Max (mΩ) @ VGS 10V | 390 |
| RDS(on) Max (mΩ) @ VGS 4.5V | 595 |
| RDS(on) Max (mΩ) @ VGS 2.5V | |
| VGS(th) Max V |
-1 |
| Ciss typ. pF |
219 |
| Qg typ. (nC) @ VGS = 10V |
5.9 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT223

Design Tools
Products You Recently Viewed



Download Spicemodel