BS107P
N-CHANNEL ENHANCEMENT MODE VERTICAL DMOS FET
Features and Benefits
• 200 Volt VDS• RDS(on)=23W
Product Overview Specs
| Part Number | BS107P |
| ESD Diodes | N |
| VDS V |
200 |
| VGS ±V |
20 |
| IDS 25ºC A |
0.12 |
| PD 25ºC W |
0.5 |
| RDS(on) Max (mΩ) @ VGS 10V | |
| RDS(on) Max (mΩ) @ VGS 4.5V | 30000 |
| RDS(on) Max (mΩ) @ VGS 2.5V | 23000 |
| VGS(th) Max V |
|
| Ciss typ. pF |
58 |
| Qg typ. (nC) @ VGS=10V |
2.7 |
Distributor Stock Information / Buy Now
Package Outline Information
- E-Line

Design Tools
Products You Recently Viewed



Download Spicemodel