HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Change Layout
DiscreteAnalog

MIMD10A

Environment Reports

MDS Reports Download

RoHS CofC Download

Features

• Epitaxial Planar Die Construction
• Built-In Biasing Resistors • One 500mA PNP and One 100mA NPN
• Lead Free/RoHS Compliant (Note 1) • "Green" Device (Note 3 and 4)
Back to Top

Product Overview Specs

Part Number MIMD10A
Product Type NPN+PNP
Max Output Current ICM (mA) -500
100
Max PD (mW) 200
Bias Resistors R1 (kΩ) -
Bias Resistors R2 (kΩ) -

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT363
SOT363
Back to Top

Products You Recently Viewed

Back to Top

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.