HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Change Layout
DiscreteAnalog

DDTD123YC

Environment Reports

MDS Reports Download

RoHS CofC Download

Features

• Epitaxial Planar Die Construction
• Complementary PNP Types Available (DDTB)
• Built-In Biasing Resistors, R1, R2
• Lead, Halogen and Antimony Free, RoHS Compliant
• "Green" Device (Notes 2 and 3)
Back to Top

Product Overview Specs

Part Number DDTD123YC
Product Type NPN
Max Output Current ICM (mA) 500
Max PD (mW) 200
Bias Resistors R1 (kΩ) -
Bias Resistors R2 (kΩ) -

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT23
SOT23
Back to Top

Products You Recently Viewed

Back to Top

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.