Diodes Incorporated
Back to Inactve Datasheet Archive

ZXMS6002G (Obsolete)

60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE IntelliFET MOSFET WITH STATUS INDICATION

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXMS6002G is a self-protected low-side IntelliFET™ MOSFET. It features monolithic overtemperature, overcurrent, overvoltage (active clamp) and ESD-protected logic level functionality. It is intended as a general purpose switch, with status indication and programmable current limit.

Feature(s)

  • Status Pin (Analog Status Indication)
  • Logic Level Input
  • Short Circuit Protection with Auto Restart
  • Overvoltage Protection (Active Clamp)
  • Thermal Shutdown with Auto Restart
  • Overcurrent Protection
  • Input Protection (ESD)
  • Load Dump Protection (Actively Protects Load)
  • High Continuous Current Rating
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • Especially Suited for Loads with a High In-Rush Current Such as Lamps and Motors
  • All types of resistive, inductive and capacitive loads in switching applications
  • μC Compatible Power Switch for 12V and 24V DC Applications
  • Replaces electromechanical relays and discrete circuits
  • Linear mode capability - the current-limiting protection circuitry is designed to de-activate at low VDS, in order not to compromise the load current during normal operation. The design max. DC operating current is therefore determined by the thermal capability of the package/board combination, rather than by the protection circuitry.
    Note: This does not compromise the product's ability to self-protect during
    short-circuit load conditions.
  • Status pin voltage reflects the gate drive being applied internally to the power MOSFET
    - With VIN = 5V:
    - Status Voltage: 5V indicates normal operation
    - Status Voltage: 2V to 3V indicates that the device is in current-limiting mode
    - Status Voltage: <1V indicates that the device is in thermal shutdown

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
BVDSS (V) 60
Configuration Single
EAS (mJ) 550
ID VIN = 5V (A) 1.4
PD (W) 2.5
Polarity N
AEC Qualified No
RDS(ON) Max @ VIN (10V) (mΩ) 500
RDS(ON) Max @VIN (5V) (mΩ) 675
TAB Drain
TJ (°C) 150
VDS(SC) VIN = 5V (V) 36

Related Content

Packages

Technical Documents

ICP Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC