Diodes Incorporated
Back to Inactve Datasheet Archive

UM2600001 (Not Recommended for new design)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

This is an enhanced 1.8V crystal clock clipped sine oscillator with superb phase jitter, low output harmonics and operating current for WiFi /Bluetooth wireless module and smart phone applications

Features

  • Very low Phase Jitter-2ps RMS (10kHz-5MHz)
  • Low output current - 2mA Max
  • Low power standby mode - 10mA Max
  • Low Output Harmonic level
  • RoHS Compliant

Applications

  • WiFi/Bluetooth wireless module
  • Smart phone

Product Specifications

Product Parameters

Frequency (MHz) 26
NotRecommended 0
Output Logic Clipped Sinewave
Package Size (mm) 2.0x1.6
Stability (PPM) 20
Supply Voltage (V) 1.8

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf