2-Channel Low Capacitance ESD Protection Array
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
DM1231-02SO is a high-performance device suitable for protecting two high-speed channels. This product is assembled in SOT26 package. It has high ESD surge capability and low capacitance.
Typically used for high-speed ports such as:
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 1.5 pF |
Reverse Standoff Voltage VRWM(V) | 5.5 V |
Breakdown VoltageVBR Min(V) | 6 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ MaxPeak Pulse CurrentVC(V) | 14 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 12 kV |