Diodes Incorporated
Back to Inactve Datasheet Archive

BYY54-100 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The BYY53/54 are hermetically sea°C 25A- diodes, which are available in different reverse voltage classes up to 1500V. The diodes can be delivered with limited forward voltage and reverse current differences for parallel connecting in rectifier stacks and back-off-diodes

Feature(s)

  • Forward current 25A
  • Reverse voltage 75V – 1500V
  • Hermetic press-fit package
  • Available in different modifications of the package
  • Application(s)

  • Power supplies
  • Rectifier diode in car generators
  • Rectifier bridges/stacks
  • Back-off-diodes
  • Product Specifications

    Product Parameters

    @ IF (A) 25
    @ VR (V) 900
    Compliance (Only Automotive supports PPAP) No
    Configuration Single
    Forward VoltageDrop VF(V) 1.1
    MaximumAverageRectifiedCurrent IO (A) 25
    Maximum ReverseCurrent IR (µA) 100
    Peak ForwardSurge CurrentIFSM(A) 425
    Peak RepetitiveReverse VoltageVRRM (V) 900
    Product Type Silicon Power Rectifier
    AEC Qualified No
    Reverse RecoveryTime trr (ns) N/A
    TotalCapacitance CT (pF) N/A

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC