Diodes Incorporated
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Inactve Datasheet Archive

AP2004 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP2004 integrates Pulse-Width-Modulation (PWM) control circuit into a single chip, mainly designs for power-supply regulator. All the functions include an on-chip 1.25V reference output, an error amplifier, an adjustable oscillator, a soft-start, UVLO, SCP circuitry, and a push-pull output circuit. Switching frequency is adjustable by trimming CT. During low VCC situation, the UVLO makes sure that the outputs are off until the internal circuit operates normally.

Feature(s)

  • PWM Buck Control Circuitry
  • Operating voltage can be up to 27V
  • Under voltage Lockout (UVLO) Protection
  • Short Circuit Protection (SCP)
  • Soft-start circuit
  • Variable Oscillator Frequency -- 300Khz Max
  • 1.25V voltage reference Output
  • 8-pin SOP package
  • SO-8: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant

Application(s)

• Backlight inverter • LCD Monitor • CDROM, XDSL Product • DC/DC converters in computers, etc.

Product Specifications

Product Parameters

Efficiency (%) 90
Frequency (Hz) 300K ADJ
MaximumInput Voltage (V) 27
MinimumInput Voltage (V) 3.6
Output Voltage (V) 1.25 to ADJ
Type Buck

Related Content

Packages

Technical Documents

Application Notes

Recommended Soldering Techniques

TN1.pdf