Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

Back to PI3DBS16412

PI3DBS16412

PCIe 4.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V

Description

The PI3DBS16412 is an 8 to 4 differential channel multiplexer/demultiplexer switch. This solution can switch multiple signal types up to data rate of 20Gbps. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is minimal. The unique design technique also offers a layout targeted for USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0 signals, which minimizes the channel to channel skew as well as channel-to-channel crosstalk as required by high-speed signals.

Feature(s)

  • 4 Differential Channel, 2:1 Mux/DeMux
  • Up to 20 Gbps for applications including USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0
  • Bi-directional operation
  • 3dB bandwith: 13 GHz
  • Low Bit-to-Bit Skew, 3ps typ
  • Low channel-to-channel skew, 10ps typ
  • Low insertion loss: -1.3dB@5 GHz, -1.3dB@8 GHz, -2dB@10 GHz
  • Return loss: -21dB@5 GHz, -13dB@8 GHz, -9dB@10 GHz
  • Low power consumption - 300µA typ
  • Supply Voltage 3.3V
  • Industrial Temperature Range: -40oC to 85oC
  • Packaging (Pb-free & Green):
    • – 42-contact, TQFN (ZH42), 3.5x9mm
    • – 40-contact, TQFN (ZLC40), 3x6mm

Application(s)

Routing high speed differential signals such as USB3.1 Gen 2, SAS3, PCIe4, TB3

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 2:1: 4-Differential Channel

Differential Channels

4

Lanes

2

Type

SPDT

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.