Diodes Incorporated — Analog and discrete power solutions
Back to PI3DBS16212

PI3DBS16212

PCIe 4.0, 1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V

Description

The PI3DBS16212 is a 4 to 2 differential channel multiplexer/demultiplexer switch. This solution can switch multiple signal types up to data rate of 20Gbps. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is minimal. The unique design technique also offers a layout targeted for USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0 signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by high-speed signals.

Feature(s)

  • 2 Differential Channel, 2:1 Mux/DeMux
  • Up to 20 Gbps for applications including USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0
  • Bi-directional operation
  • 3dB bandwith: 13 GHz
  • Low Bit-to-Bit Skew, 3ps typ
  • Low channel-to-channel skew, 10ps typ
  • Low insertion loss: -1.3dB@5 GHz, -1.3dB@8 GHz, -2dB@10 GHz
  • Return loss: -21dB@5 GHz, -13dB@8 GHz, -9dB@10 GHz
  • Low power consumption - 300µA typ
  • Supply Voltage 3.3V
  • Industrial Temperature Range: -40oC to 85oC
  • Packaging (Pb-free & Green):
    • – 20-contact, TQFN(ZBB20), 2.5x4.5mm
    • – 18 contact, X2QFN (XUA18), 2x2mm

Application(s)

Routing high-speed differential signals such as USB3.1 Gen
2, SAS3, PCIe4, TB3

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 2:1: 2-Differential Channel

Differential Channels

2

Lanes

1

Type

SPDT

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change