8-Bit Bi-direction Level Shifter for Open-Drain and Push-Pull Application
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4ULS5V108 supports up to 100 MHz up translation and greater than 100 MHz down translation at ≤ 30pF cap load and up to 40 MHz up/down translation at 50pF cap load which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO). It has bidirectional voltage translation without the need for DIR pin which minimizes system effort (for PMBus, I2C, or SMbus).
The PI4ULS5V108 supports 5 V tolerance on IO port which makes it compatible with TTL levels in industrial and telecom applications. It is able to set up different voltage translation levels on each channel which makes it very flexible.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Translation From (V) | 0.95 to 3.3 |
Translation To (V) | 1.8 to 5 |
Max Signal Rate | 100MHz |
Bits Needed | 8 |
Auto Direction Sensing? | Yes |
Shift | Bi-Directional |
Prop Delay (ns) | 2.2 |
Ambient or Junction Temperature (°C) | -40 to 125 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents