Diodes Incorporated — Analog and discrete power solutions
Back to PI4IOE5V6416

PI4IOE5V6416

16-bit I2C General Purpose IO Expander with Interrupt, Reset

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI4IOE5V6416 is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I2C-bus interface.

It provides a simple solution when additional I/Os are needed while keeping interconnections to a minimum, for example, in battery-powered mobile applications for interfacing to sensors, push buttons, keypad, etc.

It can operate from 1.65V to 5.5V on the GPIO-port side and 1.65V to 5.5V on the SDA/SCL side. This allows the PI4IOE5V6416 to interface with next generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power.

The bidirectional voltage-level translation in the PI4IOE5V6416 is provided through VDD(I2C_bus). VDD(I2C_bus) should be connected to the VDD of the external SCL/SDA lines. The voltage level on the GPIO-port of the PI4IOE5V6416 is determined by VDD(P).

At power on, the I/Os are configured as inputs; however, the system master can enable the I/Os as either inputs or outputs by writing to the I/O direction bits. The data for each input or output is kept in the corresponding Input or Output register. All registers can be read by the system master.

PI4IOE5V6416 has open-drain interrupt INT output pin that goes LOW when the input state of a GPIO-port changes from the input-state default register value. The device also has an interrupt masking feature by which the user can mask the interrupt from an individual GPIO-port.

Feature(s)

 Operation power supply voltage from 1.65V to 5.5V

  • Allows bidirectional voltage-level translation and GPIO expansion between:
    • 8/2.5/3.3/5V SCL/SDA and 1.8/2.5/3.3/5V Port
  • Low standby current consumption:
    • 5μA typical at 5V VDD
    • 1μA typical at 3.3V VDD
  • 400kHz I2C-bus interface
  • Compliant with the I2C-bus Fast and Standard modes
  • Programmable Push-pull/Open-drain output stages
  • Programmable output drive strength and pull-up/down resistor
  • Power-on reset
  • Active LOW open-drain interrupt output
  • Active LOW reset input
  • Latch-up tested (exceeds 100mA)
  • Packaging (Pb-free & Green):
    • 24-Pin, TQFN (ZD24)
    • 24-Pin, TSSOP (L24)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Server/Storage/Networking

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Digital

Voltage

1.65/5.5V

Single Ended Channels

16

Signal Type

Single Ended

Configuration

16 bits

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Supplemental

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products